Downloading...
 
product-image
 

Low Supply Current Output Full Swing Operational Amplifiers - LMR824FJ

LMR824FJ is low-voltage low-current full-swing operational amplifiers. This product exhibit high voltage gain and high slew rate, making it suitable for mobile equipment, low voltage application and active filters.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LMR824FJ-GE2 Active SOP-J14 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 2.5
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 4
Circuit Current(Typ.)[mA] 1.12
Input Offset Voltage(Max.)[mV] 5.0
Input Bias Current(Typ.)[nA] 30.0
Slew Rate(Typ.)[V/µS] 2.0
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 30.0
Output current(Typ.)[mA] 16.0
CMRR(Typ.)[dB] 85.0
PSRR(Typ.)[dB] 85.0
GBW(Typ.)[MHz] 5.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Low Operating Supply Voltage
    • Output Full Swing
    • High Large Signal Voltage Gain
    • High Slew Rate
    • Low Supply Current
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
LMR824FVJ Low Supply Current Output Full Swing Operational Amplifiers TSSOP-B14J   Buy Sample
LMR824F Low Supply Current Output Full Swing Operational Amplifier SOP14   Buy Sample
LMR822F Low Supply Current Output Full Swing Operational Amplifiers SOP8   Buy Sample
LMR822FJ Low Supply Current Output Full Swing Operational Amplifiers SOP-J8   Buy Sample
LMR822FV Low Supply Current Output Full Swing Operational Amplifiers SSOP-B8   Buy Sample
LMR822FVT Low Supply Current Output Full Swing Operational Amplifiers TSSOP-B8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance