Low Supply Current Output Full Swing Operational Amplifier - LMR824F

LMR824F is low-voltage low-current full-swing operational amplifiers. This product exhibits high voltage gain and high slew rate, making them suitable for mobile equipment, low voltage application and active filters.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
LMR824F-GE2 Active SOP14 2500 2500 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 2.5
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 4
Circuit Current(Typ.)[mA] 1.12
Input Offset Voltage(Max.)[mV] 5.0
Input Bias Current(Typ.)[nA] 30.0
Slew Rate(Typ.)[V/µS] 2.0
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 30.0
Output current(Typ.)[mA] 16.0
CMRR(Typ.)[dB] 85.0
PSRR(Typ.)[dB] 85.0
GBW(Typ.)[MHz] 5.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
    • Low operating supply voltage
    • Output Full Swing
    • High large signal voltage gain
    • High Slew Rate
    • Low supply current
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance