Downloading...
 
product-image
 

Low Supply Current Output Full Swing Operational Amplifiers - LMR822FVM

LMR822FVM is the operational amplifier of the output full swing. It is the operational amplifier which is good at low voltage operation, a low supply current consumption, a high voltage gain, a high slew rate particularly is most suitable for a mobile equipment and a low voltage application, an active filter.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LMR822FVM-GTR Active MSOP8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 2.5
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 2
Circuit Current(Typ.)[mA] 0.56
Input Offset Voltage(Max.)[mV] 5.0
Input Bias Current(Typ.)[nA] 30.0
Slew Rate(Typ.)[V/µS] 2.0
Input Voltage Range [V] VSS to VDD-0.9V
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 30.0
Output current(Typ.)[mA] 16.0
CMRR(Typ.)[dB] 85.0
PSRR(Typ.)[dB] 85.0
GBW(Typ.)[MHz] 5.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Low operating supply voltage
    • Output Full Swing
    • High large signal voltage gain
    • High Slew Rate
    • Low supply current
 
 
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance