Ground Sense Low Power General Purpose Operational Amplifiers - LMR321G

LMR321, LMR358 and LMR324 are single, dual and quad low voltage operational amplifier with output full swing. LMR321, LMR358 and LMR324 are the most effective solutions for applications where low supply current consumption and low voltage operation.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
LMR321G-GTR Active SSOP5 3000 3000 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 2.7
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 1
Circuit Current(Typ.)[mA] 0.13
Input Offset Voltage(Max.)[mV] 4.0
Input Bias Current(Typ.)[nA] 15.0
Slew Rate(Typ.)[V/µS] 1.0
Voltage gain(Typ.)[dB] 110.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 39.0
CMRR(Typ.)[dB] 90.0
PSRR(Typ.)[dB] 90.0
GBW(Typ.)[MHz] 3.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・ Operable with low voltage
    ・ Input Ground Sense, Output Full Swing
    ・ High open loop voltage gain
    ・ Low supply current
    ・ Low input offset voltage
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance