Low Noise Operational Amplifier - LM4565FV

LM4565FV is low nose operational amplifiers with high voltage gain and wide bandwidth. It has good performance of input referred noise voltage (5nV/√Hz) and total harmonic distortion (0.0002%). It is suitable for audio applications and active filter.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
LM4565FV-GE2 Active SSOP-B8 2500 2500 Taping Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 2.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 18.0
Channel 2
Circuit Current(Typ.)[mA] 4.5
Input Offset Voltage(Max.)[mV] 1.5
Input Bias Current(Typ.)[nA] 70.0
Slew Rate(Typ.)[V/µS] 5.0
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 5.0
CMRR(Typ.)[dB] 100.0
PSRR(Typ.)[dB] 100.0
GBW(Typ.)[MHz] 10.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・ Wide Operating Voltage
    ・ High Voltage Gain
    ・ Low distortion
    ・ Wide Bandwidth
    ・ High Slew Rate
    ・ Low Noise Voltage
    ・ Internal ESD protection
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
LM4565FJ Low Noise Operational Amplifier SOP-J8   Buy Sample
LM4565FVT Low Noise Operational Amplifier TSSOP-B8   Buy Sample
LM4565FVM Low Noise Operational Amplifier MSOP8   Buy Sample
LM4565FVJ Low Noise Operational Amplifier TSSOP-B8J   Buy Sample
LM4565F Low Noise Operational Amplifier SOP8   Buy Sample
New Products:
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance