Downloading...
 
product-image
 

Ground Sense Comparator - LM393F

LM393F is a two-channel ground sense comparator. Its features include wide operating voltage that ranges from 3V to 36V with low supply current. This product is suitable for various applications.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LM393F-GE2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Power supply(Min.)[V] 3.0
Power supply(Max.)[V] 32.0
Channel 2
Circuit Current(Typ.)[mA] 0.6
Input Offset Voltage(Max.)[mV] 4.5
Input Bias Current(Typ.)[nA] 50.0
Input Voltage Range [V] 0 to VCC-1.5
Response Time(Typ.)[µS] 1.0
Voltage gain (Typ.)[dB] 120.0
Output current(Typ.)[mA] 16.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Wide Operating Supply Voltage
    • Ground-sensed Input and Output
    • Open Collector Output
    • Wide Operating Temperature
    • Low Offset Voltage
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Op-Amp / Comparator Tutorial