Downloading...

Standard Open-Collector Comparator - LM393DT

The Universal Standard family LM393 / LM339 / LM2903 / LM2901 monolithic ICs integrate two / four independent comparators on a single chip and feature high gain, low power consumption, and an operating voltage range from 2[V] to 36[V] (single power supply).

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LM393DT Active SO package8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Power supply(Min.)[V] 2.0
Power supply(Max.)[V] 36.0
Channel 2
Circuit Current(Typ.)[mA] 0.6
Input Offset Voltage(Max.)[mV] 7.0
Input Bias Current(Typ.)[nA] 50.0
Response Time(Typ.)[µS] 1.3
Output current(Typ.)[mA] 16.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Operating temperature range
        Commercial Grade LM339/393 family : 0[℃] to + 70[℃]
        Extended Industrial Grade LM2903/2901 family : -40[℃] to +125[℃]
    ・Open collector output stage
    ・Single / dual power supply compatible
    ・Low supply current
        0.4[mA] typ.(LM2903/393 family)
        1.1[mA] typ.(LM2901/339 family)
    ・Low supply current: 25[nA] typ.
    ・Low input offset current: 5[nA] typ.
    ・Common-mode input voltage range includes ground
    ・Differential input voltage is possible to apply the absolute maximum ratings±36[V].
    ・Low output saturation voltage
    ・TTL, MOS, CMOS compatible output
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance