Standard Ground Sense Operational Amplifier - LM358ST

The Universal Standard family LM358 / 324, LM2904 / 2902 monolithic ICs integrate two independent op-amps and phase compensation capacitors on a single chip and feature high-gain, low power consumption, and an operating voltage range of 3[V] to 32[V] (single power supply.)

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
LM358ST Active Mini SO8 2500 2500 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 3.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 32.0
Channel 2
Circuit Current(Typ.)[mA] 0.7
Input Offset Voltage(Max.)[mV] 7.0
Input Bias Current(Typ.)[nA] 20.0
Slew Rate(Typ.)[V/µS] 0.2
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 40.0
Output current(Typ.)[mA] 30.0
CMRR(Typ.)[dB] 80.0
PSRR(Typ.)[dB] 100.0
GBW(Typ.)[MHz] 0.5
Operating Temperature (Min.)[°C] 0
Operating Temperature (Max.)[°C] 70
  • ・Operating temperature range
        Commercial Grade LM358/324 family : 0[℃] to + 70[℃]
        Extended Industrial Grade LM2904/2902 family : -40[℃] to +125[℃]
    ・Wide operating supply voltage
        +3[V] to +32[V] (single supply)
        ±1.5[V] to ±16[V] (dual supply)
    ・Low supply current
    ・Common-mode input voltage range including ground
    ・Differential input voltage range equal to maximum rated supply voltage
    ・High large signal voltage gain
    ・Wide output voltage range
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance