LM339F
Ground Sense Comparator
LM339F
LM339F
Ground Sense Comparator
LM339F is quad-channel ground sense comparator. It have features of wide operating voltage that ranges from 3V to 32V with low supply current. This product is suitable for various applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | LM339F-E2
Status |
Recommended
Package |
SOP14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Power supply (Min.) [V]
3
Power supply (Max.) [V]
32
Channel
4
Circuit Current(Typ.)[mA]
1.2
Input Offset Voltage(Max.)[mV]
4.5
Input Bias Current(Typ.)[nA]
50
Input Voltage Range [V]
0 to VCC-1.5
Response Time(Typ.)[µS]
1
Voltage gain (Typ.)[dB]
120
Output current(Typ.)[mA]
16
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
8.7x6.2 (t=1.71)
Features:
- Wide Operating Supply Voltage
- Ground-sensed Input and Output
- Open Collector Output
- Wide Operating Temperature
- Low Offset Voltage