Ground Sense Operational Amplifiers - LM2902FJ

LM2902FJ is quad ground sense operational amplifiers. These have features of low current consumption and wide operating voltage range from 3V to 32V (single power supply).

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
LM2902FJ-E2 Active SOP-J14 2500 2500 Taping Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 3.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 32.0
Channel 4
Circuit Current(Typ.)[mA] 2.0
Input Offset Voltage(Max.)[mV] 4.5
Input Bias Current(Typ.)[nA] 20.0
Slew Rate(Typ.)[V/µS] 0.3
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 40.0
Output current(Typ.)[mA] 30.0
CMRR(Typ.)[dB] 80.0
PSRR(Typ.)[dB] 100.0
GBW(Typ.)[MHz] 0.8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
    • Operable with a Single Power Supply
    • Wide Operating Supply Voltage Range
    • Input/output Ground Sense
    • High Large Signal Voltage Gain
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
LM324FJ Ground Sense Operational Amplifiers SOP-J14   inquiry
LM324FV Ground Sense Operational Amplifiers SSOP-B14   inquiry
LM324FVJ Ground Sense Operational Amplifiers TSSOP-B14J   Buy Sample
LM2902F Ground Sense Operational Amplifiers SOP14   Buy Sample
LM2902FV Ground Sense Operational Amplifiers SSOP-B14   Buy Sample
LM2902FVJ Ground Sense Operational Amplifiers TSSOP-B14J   Buy Sample
New Products:
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance