Downloading...

Single Digit Surface Mount LED Numeric Display - LF-3011VA

LF-3011VA is Anode Common Red LED Numeric Display.
LF-3011A / K series of Single Digit Surface Mount LED Numeric Display which the height of a letter 8mm have ROHM original structure that realizes re-flow soldering.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LF-3011VA Active LF-3011VA 1000 1000 Filmpack Yes
 
Specifications:
Digit Number 1
Package Size[mm] 6.8 x 13(t=5)
Emission Color Red
Character Height[mm] 8.0
Circuit Common Anode
Peak Wavelength λP(Typ.) 650
Features:
  • · Re-flow soldering
    · Pb-free available
    · Automatic mounting with taping pack
      Number of re-flow process shall be recommend 1 time by our re-flow condition
 
 
Technical Data
Operation Notes

For LED Numeric Displays

Condition Of Soldering

For LED Displays

Part Explanation

For LED Displays