Downloading...
 
product-image
 

Two Digit LED Numeric Displays - LB-602MK2

2-digit displays are available in packages of character height 7.62mm, 10.16mm, 13mm and 14.3mm. 2-digit displays in package of character height 14.3mm are available featuring AlGaInP-die type to meet the market needs of high-brightness/low current consumption,as well blue-color emission type in lineup.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LB-602MK2 Active LB-602MK2 300 Filmpack Yes
 
Specifications:
Digit Number 2
Package Size[mm] 25 x 19(t=8)
Emission Color Green
Character Height[mm] 14.3
Circuit Common Cathode
Peak Wavelength λP(Typ.) 563
Features:
  • ・Character Height is 14.3mm
    ・DIP Type
    ・Cathode Common Type
 
 
Technical Data
Operation Notes

For LED Numeric Displays

Condition Of Soldering

For LED Displays

Part Explanation

For LED Displays