Downloading...
 
product-image
 

Two Digit LED Numeric Displays - LB-402VD

2-digit displays are available in packages of character height 7.62mm, 10.16mm, 13mm and 14.3mm. 2-digit displays in package of character height 14.3mm are available featuring AlGaInP-die type to meet the market needs of high-brightness/low current consumption,as well blue-color emission type in lineup.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LB-402VD Active LB-402VD 300 Filmpack Yes
 
Specifications:
Digit Number 2
Package Size[mm] 24 x 18(t=7)
Emission Color Red
Character Height[mm] 10.16
Circuit Common Anode
Peak Wavelength λP(Typ.) 650
Features:
  • ・Character Height is 10.16mm
    ・DIP Type
    ・Anode Common Type
 
 
Technical Data
Condition Of Soldering

For LED Displays

Operation Notes

For LED Numeric Displays

Condition Of Soldering

For LED Displays

Part Explanation

For LED Displays