LB-402MD
Two Digit LED Numeric Displays
LB-402MD
LB-402MD
Two Digit LED Numeric Displays
2-digit displays are available in packages of character height 7.62mm, 10.16mm, 13mm and 14.3mm. 2-digit displays in package of character height 14.3mm are available featuring AlGaInP-die type to meet the market needs of high-brightness/low current consumption, as well blue-color emission type in lineup.
Product Detail
Specifications:
Digit Number
2
Package Size[mm]
24 x 18(t=7)
Emission Color
Green
Character Height[mm]
10.16
Circuit Common
Anode
Peak Wavelength λP(Typ.)
563
Features:
・Character Height is 10.16mm・DIP Type
・Anode Common Type