Obsolete LB-303VA
Three Digit LED Numeric Displays

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | LB-303VA
Status | Obsolete
Package | LB-303VA
Unit Quantity | 400
Minimum Package Quantity |
Packing Type | Filmpack
RoHS | Yes

Specifications:

Digit Number

3

Package Size[mm]

22 x 13(t=5)

Emission Color

Red

Character Height[mm]

8

Circuit Common

Anode

Peak Wavelength λP(Typ.)

650

Find Similar

Features:

・Character Height is 8mm
・DIP Type
・Anode Common Type
X

Most Viewed