Downloading...
 
product-image
 

Two Digit LED Numeric Displays - LB-302MP

The LB-302 series were designed to meet the need for multi-digit numeric displays. These two-digit LED numeric displays have a character height of 7.62 mm.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LB-302MP Active LB-302MP 500 Filmpack Yes
 
Specifications:
Digit Number 2
Package Size[mm] 15.5 x 15(t=7.2)
Emission Color Green
Character Height[mm] 7.62
Circuit Common Cathode
Peak Wavelength λP(Typ.) 563
Features:
  • ・Character Height is 7.62mm
    ・DIP Type
    ・Cathode Common Type
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For LED Numeric Displays

Condition Of Soldering

For LED Displays

Part Explanation

For LED Displays