Not Recommended for New Designs
LAP-601YL
High Brightness Numeric LED Displays
LAP-601YL
Not Recommended for New Designs
LAP-601YL
High Brightness Numeric LED Displays
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | LAP-601YL
Status |
Not Recommended for New Designs
Package |
LAP-601YL
Unit Quantity | 60
Minimum Package Quantity |
Packing Type | Filmpack
RoHS |
Yes
Specifications:
Digit Number
1
Package Size[mm]
12.5 x 19(t=8)
Emission Color
Yellow
Character Height[mm]
14.6
Circuit Common
Cathode
Peak Wavelength λP(Typ.)
590
Features:
・Character Height is 14.6mm・DIP Type
・Cathode Common Type
・High Brightness and Low Electric Power Consumption