Not Recommended for New Designs LAP-601YB
High Brightness Numeric LED Displays

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | LAP-601YB
Package | LAP-601YB
Unit Quantity | 60
Minimum Package Quantity |
Packing Type | Filmpack
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

12.5 x 19(t=8)

Emission Color

Yellow

Character Height[mm]

14.6

Circuit Common

Anode

Peak Wavelength λP(Typ.)

590

Find Similar

Features:

・Character Height is 14.6mm
・DIP Type
・Anode Common Type
・High Brightness and Low Electric Power Consumption
X

Most Viewed