LAP-601VL
High Brightness Numeric LED Displays

Luminous intensity is enhanced about 2~10 times compared with conventional numerical LED displays by use of 4-element AlGaInP dies.

Product Detail

 
Part Number | LAP-601VL
Status | Active
Package | LAP-601VL
Unit Quantity | 60
Minimum Package Quantity |
Packing Type | Taping
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

12.5 x 19(t=8)

Emission Color

Red

Character Height[mm]

14.6

Circuit Common

Cathode

Peak Wavelength λP(Typ.)

650

Find Similar

Features:

・Character Height is 14.6mm
・DIP Type
・Cathode Common Type
・High Brightness and Low Electric Power Consumption
X

Most Viewed