LAP-601MB
High Brightness Numeric LED Displays
LAP-601MB
LAP-601MB
High Brightness Numeric LED Displays
Luminous intensity is enhanced about 2~10 times compared with conventional numerical LED displays by use of 4-element AlGaInP dies.
Product Detail
Specifications:
Digit Number
1
Package Size[mm]
12.5 x 19(t=8)
Emission Color
Green
Character Height[mm]
14.6
Circuit Common
Anode
Peak Wavelength λP(Typ.)
572
Features:
・Character Height is 14.6mm・DIP Type
・Anode Common Type
・High Brightness and Low Electric Power Consumption