Not Recommended for New Designs LAP-401YN
High Brightness Numeric LED Displays

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | LAP-401YN
Package | LAP-401YN
Unit Quantity | 120
Minimum Package Quantity |
Packing Type | Taping
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

9.6 x 13(t=7)

Emission Color

Yellow

Character Height[mm]

10.16

Circuit Common

Cathode

Peak Wavelength λP(Typ.)

590

Find Similar

Features:

・Character Height is 10.16mm
・DIP Type
・Cathode Common Type
・High Brightness and Low Electric Power Consumption
X

Most Viewed