Obsolete
LAP-301YL
High Brightness Numeric LED Displays
LAP-301YL
Obsolete
LAP-301YL
High Brightness Numeric LED Displays
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Digit Number
1
Package Size[mm]
7 x 11(t=5)
Emission Color
Yellow
Character Height[mm]
8
Circuit Common
Cathode
Peak Wavelength λP(Typ.)
590
Features:
・Character Height is 8mm・DIP Type
・Cathode Common Type
・High Brightness and Low Electric Power Consumption