Downloading...
 
product-image
 

High Brightness Numeric LED Displays - LAP-301VL

Luminous intensity is enhanced about 2~10 times compared with conventional numerical LED displays by use of 4-element AlGaInP dies.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LAP-301VL Active LAP-301VL 160 Filmpack Yes
 
Specifications:
Digit Number 1
Package Size[mm] 7 x 11(t=5)
Emission Color Red
Character Height[mm] 8.0
Circuit Common Cathode
Peak Wavelength λP(Typ.) 650
Features:
  • ・Character Height is 8mm
    ・DIP Type
    ・Cathode Common Type
    ・High Brightness and Low Electric Power Consumption
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For LED Numeric Displays

Condition Of Soldering

For LED Displays

Part Explanation

For LED Displays