LA-501VN
Single Digit LED Numeric Displays
LA-501VN
LA-501VN
Single Digit LED Numeric Displays
5 packaged of character height 8mm, 10.16mm, 13mm, 14.6mm and 25.4mm are in lineup. Blue-color emission types are available for packages of character height 8mm, 10.16mm and 14.6mm.
Product Detail
Specifications:
Digit Number
1
Package Size[mm]
12.5 x 17.5(t=7)
Emission Color
Red
Character Height[mm]
13
Circuit Common
Cathode
Peak Wavelength λP(Typ.)
650
Features:
・Character Height is 13mm・DIP Type
・Cathode Common Type