LA-501VD
Single Digit LED Numeric Displays

5 packaged of character height 8mm, 10.16mm, 13mm, 14.6mm and 25.4mm are in lineup. Blue-color emission types are available for packages of character height 8mm, 10.16mm and 14.6mm.

Product Detail

 
Part Number | LA-501VD
Status | Active
Package | LA-501VD
Unit Quantity | 60
Minimum Package Quantity |
Packing Type | Filmpack
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

12.5 x 17.5(t=7)

Emission Color

Red

Character Height[mm]

13

Circuit Common

Anode

Peak Wavelength λP(Typ.)

650

Find Similar

Features:

・Character Height is 13mm
・DIP Type
・Anode Common Type
X

Most Viewed