Downloading...
 
product-image
 

Single Digit LED Numeric Displays - LA-501MN

5 packaged of character height 8mm, 10.16mm, 13mm, 14.6mm and 25.4mm are in lineup. Blue-color emission types are available for packages of character height 8mm, 10.16mm and 14.6mm.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LA-501MN Active LA-501MN 60 Filmpack Yes
 
Specifications:
Digit Number 1
Package Size[mm] 12.5 x 17.5(t=7)
Emission Color Green
Character Height[mm] 13.0
Circuit Common Cathode
Peak Wavelength λP(Typ.) 563
Features:
  • ・Character Height is 13mm
    ・DIP Type
    ・Cathode Common Type
 
 
Technical Data
Condition Of Soldering

For LED Displays

Condition Of Soldering

For LED Displays

Operation Notes

For LED Numeric Displays

Part Explanation

For LED Displays