Downloading...
Single Digit LED Numeric Displays - LA-301EB5 packaged of character height 8mm, 10.16mm, 13mm, 14.6mm and 25.4mm are in lineup. Blue-color emission types are available for packages of character height 8mm, 10.16mm and 14.6mm.
| ||||
RELATED PRODUCTS
Other New/Updated Products Relating to LED Displays
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
LA-301AB | Single Digit LED Numeric Displays | LA-301AB | Buy Sample | |
LA-301AL | Single Digit LED Numeric Displays | LA-301AL | Buy Sample | |
LA-301EL | Single Digit LED Numeric Displays | LA-301EL | Buy Sample | |
LA-301MB | Single Digit LED Numeric Displays | LA-301MB | Buy Sample | |
LA-301ML | Single Digit LED Numeric Displays | LA-301ML | Buy Sample | |
LA-301VB | Single Digit LED Numeric Displays | LA-301VB | Buy Sample |
New Products:
Technical Data
Condition Of Soldering
For LED Displays
Operation Notes
For LED Numeric Displays
Condition Of Soldering
For LED Displays
Part Explanation
For LED Displays