KTR18EZPF
High Voltage Resistance Chip Resistors

High-voltage chip resistors feature special resistive structure attaining the surge-resistance more than double standard resistors. One piece of this saves several standard resistors on the high-voltage circuits and space, that are ideal for down-sizing mobile gears.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | KTR18EZPF
Status | Recommended
Package | KTR18
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

3216(1206)

Rated Power[W]

0.25

Resistance Tolerance

F (±1%)

Resistance range[Ω]

1 to 10M

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

10000000

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 155

Type

High Voltage

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Limiting element voltage is more than double the standard chip resistors.
・Resistive element is uniquely structured to prevent concentration of voltage load.
・Suitble for the voltage devider circuit for high voltage load.
X

Most Viewed