Downloading...
 
product-image
 

Zener Diode (AEC-Q101 Qualified) - KDZVTF6.2B

KDZVTF6.2B is Zener Diode for voltage regulation.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KDZVTFTR6.2B Active PMDU 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-123FL
Package(JEITA) SC-109B
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 1000
Zener Voltage VZ (Min.)[V] 6.2
Zener Voltage VZ (Max.)[V] 7.0
IZ @ VZ [mA] 40
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small power mold type (PMDU)
    • High reliability
 
 
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes