Downloading...
 
product-image
 

Zener Diode - KDZV36B

Small power mold type KDZV36B is Zener Diode for Voltage Regulation.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KDZVTR36B Active PMDU 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-123FL
Package(JEITA) SC-109B
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 1000
Zener Voltage VZ (Typ.)[V] 39.24
Zener Voltage VZ (Min.)[V] 36.0
Zener Voltage VZ (Max.)[V] 40.0
IZ @ VZ [mA] 10
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small, power mold type.
    ・High ESD resistant.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
KDZV2.0B Zener Diode PMDU   Buy Sample
KDZV2.2B Zener Diode PMDU   Buy Sample
KDZV2.4B Zener Diode PMDU   Buy Sample
KDZV2.7B Zener Diode PMDU   Buy Sample
KDZV3.0B Zener Diode PMDU   Buy Sample
KDZV3.3B Zener Diode PMDU   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes