Downloading...

Zener Diode - KDZV15B

Small power mold type KDZV15B is Zener Diode for Voltage Regulation.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KDZVTR15B Active PMDU 3000 3000 Taping Yes
 
Specifications:
Number of terminal 2
Power Dissipation (PD)[mW] 1000
Zener Voltage VZ (Typ.)[V] 15.35
Zener Voltage VZ (Min.)[V] 14.7
Zener Voltage VZ (Max.)[V] 16.5
IZ[mA] 20
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-123FL
Package(JEITA) SC-109B
Features:
  • ・Small, power mold type.
    ・High ESD resistant.
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes