KDZLVTF56
1W 56V, SOD-123FL, High Power / High Voltage Zener Diode for Automotive
KDZLVTF56
KDZLVTF56
1W 56V, SOD-123FL, High Power / High Voltage Zener Diode for Automotive
KDZLVTF56 is Zener Diode for voltage regulation.
Product Detail
Part Number | KDZLVTFTR56
Status |
Recommended
Package |
PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
1000
Zener Voltage VZ (Min.)[V]
53
Zener Voltage VZ (Max.)[V]
60
IZ @ VZ [mA]
2
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x3.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type (PMDU)
- High reliability