Downloading...
 
product-image
 

Zener Diode (corresponds to AEC-Q101) - KDZLVTF130

KDZLVTF130 is Zener Diode for voltage regulation.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KDZLVTFTR130 Active PMDU 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
Power Dissipation (PD)[mW] 1000
Zener Voltage VZ (Min.)[V] 122.0
Zener Voltage VZ (Max.)[V] 138.0
IZ[mA] 2
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-123FL
Package(JEITA) SC-109B
Features:
    • Small power mold type (PMDU)
    • High reliability
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes