Downloading...

Zener Diode - KDZLV130

KDZLV130 is Zener Diode for voltage regulation.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KDZLVTR130 Active PMDU 3000 3000 Taping Yes
 
Specifications:
Number of terminal 2
Power Dissipation (PD)[mW] 1000
Zener Voltage VZ (Min.)[V] 122.0
Zener Voltage VZ (Max.)[V] 138.0
IZ[mA] 2
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-123FL
Package(JEITA) SC-109B
Features:
    • Small power mold type (PMDU)
    • High reliability
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes