Downloading...

For Receipt, Label Printers : D・K series - KD3008-DF54A

The unique heat element structure is used for these thermal heads. This structure enables clear printing even at the 1st dot with a high thermal-response, and prevents a smear of dot-edge even at high printing speeds. A both-sides connector for wire cables is used for DF/DA series.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KD3008-DF54A Active Yes
 
Specifications:
Print width[mm] 216.832
Resolutions[dpi] 300
Resistance variation[Ω] 660.0
Logic voltage[V] 4.75 to 5.25
Number of dot[dots] 2560
Platen diameter(Max.)[mm] 25.0
Print speed[mm/s] 100
Supply voltage[V] 24
Connector type Cable
Heat sink Yes
Abrasion life[km] 150
Pulse life[million pulses] 100
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Printheads
PART NUMBER Product Name Package Datasheet Distribution Inventory
KD2002-DAFW00A For Receipt, Label Printers : D・K series   inquiry
KD2003-DAFW00A For Receipt, Label Printers : D・K series   inquiry
KD2004-DAFW00A For Receipt, Label Printers : D・K series   inquiry
KD3002-DF11A For Receipt, Label Printers : D・K series   inquiry
KD3003-DF11A For Receipt, Label Printers : D・K series   inquiry
KD3004-DF11A For Receipt, Label Printers : D・K series   inquiry
New Products: