Not Recommended For New Design

Thermal Printheads / for POS Terminals - KD3003-DF10A

Recommended Products
Part number KD3003-DF10A
Status NRND
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List inquiry
RoHS Yes
Print width[mm] 81.3
Resolutions[dpi] 300
Resistance variation[Ω] 1000.0
Logic voltage[V] 3.13 to 5.25
Number of dot[dots] 960
Resistance tolerance[%] ±3
Platen diameter(Max.)[mm] 18.0
Print speed[mm/s] 100 to 200
Supply voltage[V] 24
Connector type Cable
Heat sink Yes
Abrasion life[km] 100
Pulse life[million pulses] 100
Pin Configuration:
  • N/A