Downloading...
Not Recommended For New Design

Thermal Printheads / for POS Terminals - KD2005-DF51A

 
Recommended Products
N/A
 
 
Specifications:
Part number KD2005-DF51A
Status NRND
Package
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List inquiry
RoHS Yes
Print width[mm] 144.0
Resolutions[dpi] 203
Resistance variation[Ω] 800.0
Logic voltage[V] 4.75 to 5.25
Number of dot[dots] 1152
Resistance tolerance[%] t.b.d.
Platen diameter(Max.)[mm] 20.0
Print speed[mm/s] 100 to 250
Supply voltage[V] 24
Connector type Cable
Heat sink Yes
Abrasion life[km] 50
Pulse life[million pulses] 50
Pin Configuration:
  • N/A