Not Recommended for New Designs KD2004-DF10A
Thermal Printheads / for POS Terminals

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | KD2004-DF10A
Package |
Unit Quantity |
Minimum Package Quantity |
RoHS | Yes

Specifications:

Print width[mm]

104

Resolutions[dpi]

203

Resistance variation[Ω]

650

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

832

Resistance tolerance[%]

±3

Platen diameter(Max.)[mm]

20

Print speed[mm/s]

100 to 250

Supply voltage[V]

24

Connector type

Cable

Heat sink

Attached

Abrasion life[km]

100

Pulse life[million pulses]

50

Find Similar

Features:

N/A
X

Most Viewed