Not Recommended For New Design

Thermal Printheads / for POS Terminals - KD2003-DF10A

Recommended Products
Part number KD2003-DF10A
Status NRND
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List inquiry
RoHS Yes
Print width[mm] 80.0
Resolutions[dpi] 203
Resistance variation[Ω] 650.0
Logic voltage[V] 3.13 to 5.25
Number of dot[dots] 640
Resistance tolerance[%] ±3
Platen diameter(Max.)[mm] 20.0
Print speed[mm/s] 100 to 250
Supply voltage[V] 24
Connector type Cable
Heat sink Yes
Abrasion life[km] 100
Pulse life[million pulses] 50
Pin Configuration:
  • N/A