Downloading...

Thermal Printheads / for Gaming Equipment,ATMs - KD2002-CG10A

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KD2002-CG10A Active Yes
 
Specifications:
Print width[mm] 54.0
Resolutions[dpi] 203
Resistance variation[Ω] 800.0
Logic voltage[V] 3.13 to 5.25
Number of dot[dots] 432
Resistance tolerance[%] ±3
Platen diameter(Max.)[mm] 20.0
Print speed[mm/s] 50 to 150
Supply voltage[V] 24
Connector type FFC
Heat sink Yes
Abrasion life[km] 50
Pulse life[million pulses] 50