Downloading...

Thermal Printheads / for Facsimiles - KA2008-AF10A

Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KA2008-AF10A Active KA2008-AF10A Yes
 
Specifications:
Print width[mm] 216.0
Resolutions[dpi] 203
Resistance variation[Ω] 3000.0
Logic voltage[V] 3.13 to 5.25
Number of dot[dots] 1728
Resistance tolerance[%] ±3
Platen diameter(Max.)[mm] 14.0
Print speed[mm/s] 6.25 to 12.5
Supply voltage[V] 24
Connector type Cable
Heat sink Yes
Abrasion life[km] 30
Pulse life[million pulses] 30