Home | Printheads | For Mobile Printers | KA2002-BE13A
 
Downloading...

Thermal Printheads / for Mobile Printers - KA2002-BE13A

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KA2002-BE13A Active Yes
 
Specifications:
Print width[mm] 48.0
Resolutions[dpi] 203
Resistance variation[Ω] 176.0
Logic voltage[V] 2.7 to 5.25
Number of dot[dots] 384
Resistance tolerance[%] ±4
Platen diameter(Max.)[mm] 14.0
Print speed[mm/s] 25 to 100
Supply voltage[V] 3.13 to 8.5
Connector type FFC
Heat sink No
Abrasion life[km] 50
Pulse life[million pulses] 100