Downloading...

Switching Diode (corresponds to AEC-Q101) - IMN11FH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
IMN11FHT110 Active SMD6 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 6
VRM[V] 80
Reverse Voltage VR[V] 80
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.3
Isurge[mA] 4000
Forward Voltage VF[V] 1.2
IF @ Forward Voltage [mA] 100.0
Reverse Current IR[µA] 0.1
VR @ Reverse Current [V] 70
trr[ns] 4
IF @ trr [mA] 5
VR @ trr [V] 6.0
Package Size[mm] 2.9x2.8(t=1.1)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-457
Package(JEITA) SC-74
Features:
  • ・Small mold package.(SMD6)
    ・High reliability.
 
 
Pin Configuration:
Pin Configration