Downloading...
 
product-image
 

NPN+NPN Digital transistor(with built-in resistors) - IMH21

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
IMH21T110 Active SMT6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-457
JEITA Package SC-74
Package Size[mm] 2.9x2.8(t=1.1)
Number of terminal 6
Polarity NPN+NPN
Input resistance R1 1 [kΩ] 10.0
Input resistance R1 2 [kΩ] 10.0
Collector-Emitter voltage VCEO1[V] 20.0
Collector current(continuous) IC1[A] 0.6
Collector-Emitter voltage VCEO2[V] 20.0
Collector current(continuous) IC2[A] 0.6
Power Dissipation (PD)[W] 0.3
Mounting Style Surface mount
Equivalent (Single Part) DTC614T / DTC614T
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra-compact complex digital transistor
    · Input resistor type
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Recent Clicks:
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors