Downloading...
Not Recommended For New Design

NPN+NPN Digital transistor (Corresponds to AEC-Q101) - IMH15AFRA

 
Recommended Products
N/A
 
 
Specifications:
Part number IMH15AFRAT110
Status NRND
Package SMT6
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-457
JEITA Package SC-74
Package Size[mm] 2.9x2.8(t=1.1)
Number of terminal 6
Polarity NPN+NPN
Input resistance R1 1[kΩ] 47.0
Input resistance R1 2[kΩ] 47.0
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.1
Collector-Emitter voltage VCEO2[V] 50.0
Collector current(continuous) IC2[A] 0.1
Power Dissipation (PD)[W] 0.3
Mounting Style Surface mount
Equivalent (Single Part) DTC144T / DTC144T
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors