Downloading...

30V Nch+Nch Power MOSFET - HS8K1

HS8K1 is standard MOSFET for switching application.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
HS8K1TB Active HSML3030L10 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code HSML3030L10
Package Size[mm] 3.0x3.0(t=0.6)
Number of terminal 10
Polarity Nch+Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 10.0
RDS(on)[Ω] VGS=4.5V (Typ.) 0.0147
RDS(on)[Ω] VGS=10V (Typ.) 0.0112
RDS(on)[Ω] VGS=Drive (Typ.) 0.0147
Total gate charge Qg[nC] 2.7
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] 4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low on-resistance.
    · Pb-free lead plating; RoHS compliant.
    · Halogen Free.
 
 
Pin Configuration:
Pin Configration
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors