Downloading...

30V Nch+Nch Middle Power MOSFET - HP8S36 (New)

HP8S36 is low on-resistance MOSFET for switching application.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
HP8S36TB Active HSOP8(Dual) 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code HSOP8D(5x6)
Package Size[mm] 5.0x6.0(t=1.0)
Number of terminal 9
Polarity Nch+Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 27.0
RDS(on)[Ω] VGS=4.5V (Typ.) 0.0091
RDS(on)[Ω] VGS=10V (Typ.) 0.0067
RDS(on)[Ω] VGS=Drive (Typ.) 0.0091
Total gate charge Qg[nC] 4.8
Power Dissipation (PD)[W] 22.0
Drive Voltage[V] 4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance
    • Pb-free lead plating; RoHS compliant
    • Halogen Free
    • Built in Schottky-barrier diode(Tr2)
 
 
Pin Configuration:
Pin Configration
 
 
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors