- Home
- Diodes
- Zener Diodes
- Standard Grade
- GDZ5.6
Last Time Buy
GDZ5.6
Zener Diode
Last Time Buy
GDZ5.6
Zener Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For GDZ5.6
Part Number |
|
|
---|---|---|
Ordering Part Number | GDZT2R5.6 | ADZT15R5.6B |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | GMD2 | SMD0603B |
Unit Quantity | 8000 | 15000 |
Minimum Packing Quantity | 8000 | 15000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-962 (DFN0603-2) | SOD-962 (DSN0603-2) |
Package Size [mm] | 0.3x0.6 (t=0.33) | 0.3x0.6 (t=0.29) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
Power Dissipation (P D )[mW] | 100 | 100 |
Zener Voltage V Z (Typ.)[V] | 5.6 | - |
Zener Voltage V Z (Min.)[V] | 5.31 | 5.51 |
Zener Voltage V Z (Max.)[V] | 5.92 | 5.8 |
I Z @ V Z [mA] | 5 | 5 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X