Downloading...
 
product-image
 

Zener arrays for terminal protection devices - FTZ30E

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
FTZ30ET148 Active SMD5 3000 3000 Taping Yes
 
Specifications:
Number of terminal 5
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 30.0
Zener Voltage VZ (Min.)[V] 29.19
Zener Voltage VZ (Max.)[V] 30.09
IZ[mA] 5
Remarks net.sourceforge.jtds.jdbc.ClobImpl@3002b747
Package Size[mm] 2.9x2.8(t=1.1)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-25
Package(JEITA) SC-74A
Features:
  • ・Small mold type.(SMD5)
    ・High reliability.
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes