FMP1
High-speed switching, 80V, 25mA, 5pin Switching Diode
FMP1
FMP1
High-speed switching, 80V, 25mA, 5pin Switching Diode
ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
A-Common Quad Chip
Package Code
SOT-25
Package(JEITA)
SC-74A
Mounting Style
Surface mount
Number of terminal
5
VRM[V]
80
Reverse Voltage VR[V]
80
Average Rectified Forward Current IO[A]
0.025
IFM[A]
0.08
Isurge[mA]
250
Forward Voltage VF[V]
0.9
IF @ Forward Voltage [mA]
5
Reverse Current IR[µA]
0.1
VR @ Reverse Current [V]
70
trr[ns]
4
IF @ trr [mA]
5
VR @ trr [V]
6
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
・Small mold package.・High reliability.